5G NR

PRACH Test Preambles Config Update for 38.141-2 v17.10.0

This update is based on 38.141-2 (v17.10.0) from Table A.6-3 to Table A.6-8.

The previous version supported Table A.6-1 and Table A.6-2, based on the Bandwidth setting. In this update, the Mode setting and L_RA setting (Table A.6-8 only) are added to the PRACH Test Preambles Config dialog.

All tables are shown below.

FR1 uses Table A.6-1, Table A.6-3, Table A.6-4, and Table A.6-5.

FR2 uses Table A.6-2, Table A.6-7, and Table A.6-8.

LRA settings are coupled, based on Numerology and SCS for PRACH settings.

Table A.6-1 Test preambles for Normal Mode in FR1

Burst format

SCS (kHz)

Ncs

Logical sequence index

v

A1, A2, A3, B4, C0, C2

1.25

13

22

32

15

23

0

0

30

46

0

0

Table A.6-2 Test preambles for Normal Mode in FR2

Burst format

SCS (kHz)

Ncs

Logical sequence index

v

A1, A2, A3, B4, C0, C2

60

69

0

0

120

69

0

0

Table A.6-3 Test preambles for high speed train restricted set type A

Burst format

SCS (kHz)

Ncs

Logical sequence index

v

0

1.25

15

384

0

Table A.6-4 Test preambles for high speed train restricted set type B

Burst format

SCS (kHz)

Ncs

Logical sequence index

v

0

1.25

15

30

30

Table A.6-5 Test preambles for high speed train short formats in FR1

Burst format

SCS (kHz)

Ncs

Logical sequence index

v

A2, B4, C2

15

23

0

0

30

46

0

0

Table A.6-6 Test preambles for PRACH with LRA=1151 and LRA=571

Burst format

SCS (kHz)

Ncs

Logical sequence index

v

A2, B4, C2

15

164

0

0

30

190

0

0

Table A.6-7 Test preambles for high speed train short formats in FR2

Burst format

SCS (kHz)

Ncs

Logical sequence index

v

C2

120

0

0

0

Table A.6-8 Test preambles for PRACH with LRA=139, LRA=571, and LRA=1151 for 120 kHz and 480 kHz SCS

Burst format

SCS (kHz)

LRA

Ncs

Logical sequence index

v

A2, B4, C2

120

571

285

0

0

120

1151

575

0

0

480

139

69

0

0

480

571

285

0

0

PRACH Test Preambles Config